Catalog No. : H104-1/4X12SS6
Description: THD HGR ROD 1/4INX12FT 316SS
UPC: 616013114940
Rod, Hanger - Continuous Thread, Size 1/4 Inch x 12 Feet, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Threaded rod |
Specifications
Material |
Type 316 Stainless Steel |
Thread |
Right Handed |
Number of Nuts |
0 |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
12 ft |
Size |
1/4 Inch - 20 |
ETIM Classification
ETIM
EC000028 Threaded rod
Material |
Stainless steel |
Documents/Support Tools
Sales Drawing |