Catalog No. : H104-1/2X5INSS6
Description: THD HGR ROD 1/2INX5IN 316STN-STL
UPC: 616013128237
Rod, Hanger - Continuous Thread, Size 5/8 Inch x 5 Inches, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Threaded rod |
Specifications
Material |
Type 316 Stainless Steel |
Thread |
Right Handed |
Number of Nuts |
0 |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
5 in |
Size |
5/8 Inch - 11 |
ETIM Classification
ETIM
EC000028 Threaded rod
Material |
Stainless steel |