Catalog No. : FUB0430
Description: 20MM GS-PVC COAT CONDUIT 30M - BL
UPC: 5011949203518
Descriptors
Category |
Liquid Tight Conduit |
Application |
Connection for Conduit Systems |
Specifications
Radius |
80 mm |
Flexibility |
Medium |
Material |
Galvanized Steel Core with Copper Packing and PVC Covering |
Color |
Black |
Classifications
Brand Name |
Kopex-Ex |
Standard |
UL E76358, CSA |
Dimensions
Trade Size |
1/2 in , NC20 |
Outside Diameter |
21.1 mm |
Inside Diameter |
15.9 mm |
Length |
30 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
20 mm |
Nominal size in inch |
1/2 inch |
Outer diameter |
21.1 mm |
Inner diameter |
15.9 mm |
Material |
Steel |
Surface protection |
Untreated |
Sheathing material 1st coating |
Copper, tinned |
Degree of protection (IP) |
IP67 |
Bending radius, static |
80 mm |
Weight |
0.52 kg/m |
Colour |
Black |
Bending strength |
Flexible |
Approved according to DIN EN 61386-23 |
Y |
With approval according to UL |
Y |
Approved according to CSA |
Y |