text.skipToContent text.skipToNavigation

Catalog No. : FSCG-0501

Description:  FNB CG 1/2 NPT 6.0-12.0 SS

UPC: 5415022418286

Non Armoured Cable Gland for Food and Beverage, Thread Size 1/2 Inch NPT, Cable Range 6 to 12mm, Thread Length 10mm, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Smooth hygienic external casting
  • One piece, fully enclosed
  • Suitable for splash zones
  • Corrosion resistant
  • Splash zone and wash down areas
  • Packaging and transfer areas
  • Medical equipment - non contact
  • Pharmaceutical, packaging and processing

Descriptors

Category

Cable gland connector

Application

Food and Beverage Applications

Specifications

Conductor Range

6 to 12 Millimeters

Material

Stainless Steel

Color

Metallic

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

NSF, RoHS, WEEE, LVD

Dimensions

Size

1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

10 mm

Suitable for cable diameter

6 - 12 mm

Material

Metal

Material quality

Stainless steel V4A

Surface protection

Untreated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here