text.skipToContent text.skipToNavigation

Catalog No. : EXS10AMC2

Description:  2 1/2 NPT S/S316 GLAND EXE IIC/EXTD

UPC: 5011949231153

Single Compression Cable Gland, 2-1/2 Inch NPT Thread, For Use with Non-Armoured Cable, Flameproof Ex d and Increased Safety Ex e, IP66-68 Rating, Length 75mm, Cable Range 60 to 70mm, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Application

For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

60 to 70 Millimeters

Material

Stainless Steel

Color

Metallic

Insulation

IP66-68 Rating

Temperature Rating

-40 to 80 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

2-1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

2 1/2 inch

Thread length

21 mm

Hexagon angular dimension

105 mm

Suitable for cable diameter

60.0-70.0 mm

Material

Metal

Material quality

Stainless steel V4A

Surface protection

Untreated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

None

For Ex-Zone dust

None

EMC-version

N