Catalog No. : EXS/M40-125/TC
Description: St/St M40-1.25 NPT Thread Convertor
UPC: 5011949245068
Descriptors
Category |
Electrical conduit coupling |
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Convert Thread Connections Between Conduit |
Specifications
Flexibility |
Rigid |
Material |
Stainless Steel |
Color |
Metallic |
Classifications
Brand Name |
Kopex-Ex |
Standard |
UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
Trade Size |
Male M40 , Female 1-1/4 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type inner thread |
NPT |
Thread size inner thread (inch) |
1 1/4 inch |
Thread type outer thread |
Metric |
Thread size outer thread metric |
40 |
Material |
Stainless steel |
Nickel-plated |
N |
Explosion-proof |
Y |