Catalog No. : EXS/M25-050/TC
Description: St/St M25-0.5 NPT Thread Convertor
UPC: 5011949244931
Adapter, Thread Converter, M25 Male Thread to 1/2 Inch NPT Female Thread, Suitable for Use in Zones 1, 2 , 21, and 22, Ex e and Ex d, UL1203, Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Type |
Conduit Thread Converter |
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Convert Thread Connections Between Conduit |
Specifications
Flexibility |
Rigid |
Material |
Stainless Steel |
Color |
Metallic |
Classifications
Brand Name |
Kopex-Ex |
Standard |
UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
Trade Size |
Male M25 , Female 1/2 in |