Catalog No. : EXS/M20-075/TC
Description: SS THREAD CONVERTER M20 TO 3/4 NPT
UPC: 5011949241831
Adapter, Thread Converter, M20 Male Thread to 3/4 Inch NPT Female Thread, Suitable for Use in Zones 1, 2 , 21, and 22, Ex e and Ex d, UL1203, Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Type |
Conduit Thread Converter |
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Convert Thread Connections Between Conduit |
Specifications
Flexibility |
Rigid |
Material |
Stainless Steel |
Color |
Metallic |
Classifications
Brand Name |
Kopex-Ex |
Standard |
UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
Trade Size |
Male M20 , Female 3/4 in |