text.skipToContent text.skipToNavigation

Catalog No. : EXS/125-050/R

Description:  SS 1.1/4NPT MALE TO 1/2 FREDUCER

UPC: 5011949020290

Adapter, Reducer, 1-1/4 Inch NPT Male Thread to 1/2 Inch NPT Female Thread, Suitable for Use in Zones 1, 2 , 21, and 22, Ex e and Ex d, UL1203, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Reduce Conduit Connections

Specifications

Flexibility

Rigid

Material

Stainless Steel

Color

Metallic

Classifications

Brand Name

Kopex-Ex

Standard

UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX

Dimensions

Trade Size

Male 1-1/4 in , Female 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1 1/4 inch

Material

Stainless steel

Nickel-plated

N

Explosion-proof

Y