Catalog No. : EXQM0707
Description: STR NPB EX FITTING M40 40MM-MET
UPC: 5011949002814
Descriptors
Category |
Liquid tight connectors |
Application |
For Use in Industrial and Zone 2 Applications to Connect Conduit Systems |
Specifications
Material |
Brass |
Finish |
Nickel Plated |
Color |
Metallic |
Insulation |
IP66, 67 Rating |
Temperature Rating |
-50 to 130 C |
Environmental Conditions |
Industrial and Zone 2 Areas |
Classifications
Brand Name |
Kopex-Ex |
Standard |
BS EN 61386 |
Dimensions
Size |
Conduit Size 40mm , M40 Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
40 mm |
Nominal size in inch |
1 1/4 inch |
Degree of protection (IP) conduit dependant |
IP66-IP67 |
Model |
Straight |
Revolving thread |
N |
Construction type |
External thread |
Thread type |
Metric |
Thread connection size |
M40 x 1.5 |
One-piece |
Y |
Material housing |
Brass |
Surface protection |
Nickel-plated |
Total length |
38 mm |
Approved in combination with protective conduit DIN EN 61386-23 |
Y |
Approved in combination with protective conduit CSA |
N |
Approved in combination with protective conduit UL |
N |
Approved in combination with protective conduit FI |
N |