text.skipToContent text.skipToNavigation

Catalog No. : EXN08MSC2

Description:  M50 CABLE GLAND

UPC: 5011949241572

Single Compression Cable Gland, M50 Thread, For Use with Non-Armoured Cable, Flameproof Ex D and Increased Safety Ex E, IP66-68 Rating, Length 46mm, Cable Range 26 to 35mm, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Application

For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

26 to 35 Millimeters

Material

Brass

Color

Metallic

Insulation

IP66-68 Rating

Temperature Rating

-40 to 80 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

M50

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

Metric

Nominal thread size metric/PG

50

Pitch thread

1.5 mm

Thread length

46 mm

Hexagon angular dimension

56 mm

Suitable for cable diameter

26.0-35.0 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

None

For Ex-Zone dust

None

EMC-version

N

Documents/Support Tools

Marketing Brochure

Click here