text.skipToContent text.skipToNavigation

Catalog No. : EXN05AMC6

Description:  3/4 NPT N/PLATED EMC GLAND

UPC: 5011949239623

Single Compression EMC Cable Gland, 3/4 Inch NPT Thread, For Use with EMC/Shielded Cables, Ex d and Ex e, Suitable for Use in Zones 1, 2, 21, and 22, IP66-68 Rating, Cable Range 10 to 18mm, Outer Diameter 31mm, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Application

For Use with EMC/Shielded Cables to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

10 to 18 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66-68 Rating

Temperature Rating

-40 to 100 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e

Classifications

Brand Name

Kopex-Ex

Standard

IEC EN60079-0, 60079-1, 60079-31

Dimensions

Size

3/4 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

16 mm

Hexagon angular dimension

31 mm

Suitable for cable diameter

10.0-18.0 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

1, 2

For Ex-Zone dust

21, 22

EMC-version

Y