text.skipToContent text.skipToNavigation

Catalog No. : EXN05AC4

Description:  3/4NPT N/P BRASS BAR GLAND16-21

UPC: 5011949238251

Compound Barrier Cable Gland, 3/4 Inch NPT Thread, For Use with Unarmoured Cable, Flameproof Ex d and Increased Safety Ex e, Suitable for Use in Zones 1, 2, 21, and 22, IP66 Rating, Cable Range 16 to 21mm, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Application

For Use with Unarmoured Cable to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

16 to 21 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66 Rating

Temperature Rating

-60 to 60 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e, Suitable for Zones 1, 2, 21, 22

Classifications

Brand Name

Kopex-Ex

Standard

Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

3/4 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

21 mm

Hexagon angular dimension

37 mm

Suitable for cable diameter

16.0-21.0 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP66

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

1, 2

For Ex-Zone dust

21, 22

EMC-version

N

Documents/Support Tools

Marketing Brochure

Click here