text.skipToContent text.skipToNavigation

Catalog No. : EXN04MMC1

Description:  M20 N/P BRASS D/C GLAND 6-12MM

UPC: 5011949230026

Double Compression Cable Gland, M20 Thread, Flameproof Ex d and Increased Safety Ex e, Suitable for use with SWA, SWB, and AWA Conduit, IP66 Rating, Inner Cable Range 6 to 12mm, Outer Cable Range 8.5 to 16mm, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Application

For Use with SWA (Steel Wired Armoured), AWA (Aluminum Wired Armour), and SWB (Steel Wired Braid) Conduit to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

Inner 6 to 12mm, Outer 8.5 to 16mm

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66 Rating

Temperature Rating

-40 to 100 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e, Suitable for Zones 1, 2, 21, 22

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

M20

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

Metric

Nominal thread size metric/PG

20

Pitch thread

1.5 mm

Thread length

16 mm

Hexagon angular dimension

31.5 mm

Suitable for cable diameter

6.0-16.0 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Natural colour

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

1, 2

For Ex-Zone dust

21, 22

EMC-version

N

Documents/Support Tools

Marketing Brochure

Click here