text.skipToContent text.skipToNavigation

Catalog No. : EXN04ALC1

Description:  1/2NPT N/P BRASS DC GLAND 12-14.5MM

UPC: 5011949229952

Double Compression Cable Gland, 1/2 Inch NPT Thread, Flameproof Ex d and Increased Safety Ex e, Suitable for use with SWA, SWB, and AWA Conduit, IP66 Rating, Inner Cable Range 12 to 14.5mm, Outer Cable Range 16 to 20mm, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Type

Double Compression Gland

Application

For Use with SWA (Steel Wired Armoured), AWA (Aluminum Wired Armour), and SWB (Steel Wired Braid) Conduit to Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

Inner 12 to 14.5mm, Outer 16 to 20mm

Material

Brass

Finish

Nickel Plated

Color

Metallic

Insulation

IP66 Rating

Temperature Rating

-40 to 100 C

Environmental Conditions

Flameproof Ex d and Increased Safety Ex e, Suitable for Zones 1, 2, 21, 22

Classifications

Brand Name

Kopex-Ex

Standard

UL Listed, Approved to EN60079-0, 60079-1, 60079-7, 60079-31

Dimensions

Size

1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Marketing Brochure

Click here