Catalog No. : EXN/PG36-125/TC
Description: EX THREAD ADAPTOR PG36-1-1/4
UPC: 5415022462654
Descriptors
Category |
Electrical conduit coupling |
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Convert Thread Connections Between Conduit |
Specifications
Flexibility |
Rigid |
Material |
Nickel Plated Brass |
Color |
Metallic |
Classifications
Brand Name |
Kopex-Ex |
Standard |
IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
Trade Size |
Male PG36 , Female 1-1/4 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type inner thread |
NPT |
Thread size inner thread (inch) |
1 1/4 inch |
Thread type outer thread |
PG |
Thread size PG outer thread |
36 |
Material |
Brass |
Nickel-plated |
Y |
Explosion-proof |
Y |