Catalog No. : EXN/PG16-050/TC
Description: NICKEL THREAD CONVERTOR PG16 TO 1/2
UPC: 5011949238862
Adapter, Thread Converter, PG16 Male Thread to 1/2 Inch NPT Female Thread, Suitable for Use in Zones 1, 2 , 21, and 22, Ex e and Ex d, Nickel Plated Brass
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Type |
Conduit Thread Converter |
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Convert Thread Connections Between Conduit |
Specifications
Flexibility |
Rigid |
Material |
Nickel Plated Brass |
Color |
Metallic |
Classifications
Brand Name |
Kopex-Ex |
Standard |
IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
Trade Size |
Male PG16 , Female 1/2 in |