Catalog No. : EXN/M50-M40/R
Description: BRASS REDUCER M50 MALE TO M40 FEMAL
UPC: 5011949003255
Descriptors
Category |
Electrical conduit coupling |
Application |
Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Reduce Conduit Connections |
Specifications
Flexibility |
Rigid |
Material |
Nickel Plated Brass |
Color |
Metallic |
Classifications
Brand Name |
Kopex-Ex |
Standard |
UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX |
Dimensions
Trade Size |
Male M50 , Female M40 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type inner thread |
Metric |
Thread size inner thread metric |
40 |
Thread type outer thread |
Metric |
Thread size outer thread metric |
50 |
Material |
Brass |
Nickel-plated |
Y |
Explosion-proof |
Y |