text.skipToContent text.skipToNavigation

Catalog No. : EXN/M25-M20/R

Description:  BRASS REDUCER M25 MALE TO M20 FEMAL

UPC: 5011949003170

Adapter, Reducer, M25 Male Thread to M20 Female Thread, Suitable for Use in Zones 1, 2 , 21, and 22, Ex e and Ex d, UL1203, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Type

Conduit Reducer Fitting

Application

Suitable for use in Zone 1, 2, 21, 22 Exd & Exe to Reduce Conduit Connections

Specifications

Flexibility

Rigid

Material

Nickel Plated Brass

Color

Metallic

Classifications

Brand Name

Kopex-Ex

Standard

UL1203, IECEX, ATEX, INMETRO, EACEX, CNEX

Dimensions

Trade Size

Male M25 , Female M20

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant