text.skipToContent text.skipToNavigation

Catalog No. : EXN/M20/HSP

Description:  M20 HEX STOPPING PLUG NICKEL PLATED

UPC: 5011949014466

Stopping Plug with Hex Head, M20 Thread, Suitable for Use in Zones 1, 2 , 21, and 22, Exe I, Exe II, and Extd IIIC, IP65-66 Rating, Nickel Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Type

Conduit Stopping Plug with Hex Head

Application

Provide Protection for the End of Conduit Systems

Specifications

Insulation

IP65, 66

Material

Nickel Plated Brass

Color

Metallic

Connection

Right, screwed

Classifications

Brand Name

Kopex-Ex

Standard

ATEX :- Baseefa 08ATEX0324, IECEx :- IECEx BAS08.0109

Dimensions

Size

M20 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here