Catalog No. : EXN/M16/DSP
Description: STOPPING PLUG N/P BRASS M16
UPC: 5011949231351
Descriptors
Category |
Cable end sleeve |
Application |
Provide Protection for the End of Conduit Systems |
Specifications
Insulation |
IP65, 66 |
Material |
Nickel Plated Brass |
Color |
Metallic |
Connection |
Right, screwed |
Classifications
Brand Name |
Kopex-Ex |
Standard |
ATEX :- Baseefa 08ATEX0324, IECEx :- IECEx BAS08.0109 |
Dimensions
Size |
M16 Thread |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Thread type |
Metric |
Nominal thread size metric/PG |
16 |
Material |
Metal |
Material quality |
Brass |
Surface protection |
Nickel-plated |
Colour |
Natural colour |
For Ex-zone gas |
1, 2 |
For Ex-Zone dust |
21, 22 |
Documents/Support Tools
Marketing Brochure |