Catalog No. : EXLT0430
Description: 20MM GS-LSZH COAT EX COND 30M - BL
UPC: 5011949001237
Descriptors
Category |
Liquid Tight Conduit |
Special Features |
Limited Fire Hazard, Zero Halogen (BS6425 Pt1) |
Application |
Connection for Conduit Systems when Low Fire Hazard is Needed |
Specifications
Material |
Galvanized Steel Core with Low Fire Hazard Coating |
Color |
Black |
Classifications
Brand Name |
Kopex-Ex |
Standard |
LUL complient (E1042A6) |
Dimensions
Trade Size |
20 mm |
Inside Diameter |
16 mm |
Length |
30 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
20 mm |
Nominal size in inch |
1/2 inch |
Material |
Steel |
Surface protection |
Untreated |
Sheathing material 1st coating |
Megolon, flame retardant |
Bending radius, static |
90 mm |
Colour |
Black |
Bending strength |
Flexible |
Approved according to DIN EN 61386-23 |
Y |