Catalog No. : EXLB0530
Description: 25MM GS-PVC COAT EX COND 30M - BL
UPC: 5011949001152
Descriptors
Category |
Liquid Tight Conduit |
Special Features |
Flame Retardant PVC Covering |
Application |
Connection for Conduit Systems when Oil and Acid Resistance is Needed |
Specifications
Material |
Galvanized Steel Core with Flame Retardant PVC Covering |
Color |
Black |
Classifications
Brand Name |
Kopex-Ex |
Standard |
IEC 61386 |
Dimensions
Trade Size |
25 mm |
Inside Diameter |
21 mm |
Length |
30 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
25 mm |
Nominal size in inch |
3/4 inch |
Inner diameter |
21 mm |
Material |
Steel |
Surface protection |
Other |
Sheathing material 1st coating |
PVC, flame retardant |
Bending radius, static |
110 mm |
Colour |
Black |
Bending strength |
Flexible |
Approved according to DIN EN 61386-23 |
Y |