text.skipToContent text.skipToNavigation

Catalog No. : EXCG075S

Description:  3/4 NPT NYLON EXE II CABLE GLAND

UPC: 5011949241510

Single Compresion Cable Gland, 3/4 Inch NPT Thread, Incread Safety Ex e and Intrinsic Safety Ex i, Cable Range 13 to 18mm, Nylon, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable gland connector

Application

Provide Secure Cable Connections Through Knockouts and Threaded Entries

Specifications

Conductor Range

13 to 18 Millimeters

Material

Nylon

Color

Black

Temperature Rating

-20 to 80 C

Environmental Conditions

Incread Safety Ex e and Intrinsic Safety Ex i

Classifications

Brand Name

Kopex-Ex

Standard

Approved to EN60079-0, 60079-7, 60079-11, 60079-31

Dimensions

Size

3/4 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

3/4 inch

Thread length

15 mm

Hexagon angular dimension

33 mm

Suitable for cable diameter

13.0-18.0 mm

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

N

Glass-fibre reinforced

N

Degree of protection (IP)

IP68

Shock resistant

N

Colour

Black

Bend radius protection/trumpet flare

N

With locknut

N

Model

Straight

Flat cable coupling

N

Explosion-tested version

Y

For Ex-zone gas

None

For Ex-Zone dust

None

EMC-version

N