Catalog No. : EXCG050M
Description: 1/2NPT NYLON EXE II SC GLND 10-14MM
UPC: 5011949236394
Single Compresion Cable Gland, 1/2 Inch NPT Thread, Incread Safety Ex e and Intrinsic Safety Ex i, Cable Range 10 to 14mm, Nylon, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable gland connector |
Type |
Single Compression Cable Gland |
Application |
Provide Secure Cable Connections Through Knockouts and Threaded Entries |
Specifications
Conductor Range |
10 to 14 Millimeters |
Material |
Nylon |
Color |
Black |
Temperature Rating |
-20 to 80 C |
Environmental Conditions |
Incread Safety Ex e and Intrinsic Safety Ex i |
Classifications
Brand Name |
Kopex-Ex |
Standard |
Approved to EN60079-0, 60079-7, 60079-11, 60079-31 |
Dimensions
Size |
1/2 Inch NPT |