Catalog No. : EXB0530
Description: 25MM PA12 EX CONDUIT 30M - BL
UPC: 5011949001091
Descriptors
Category |
Flexible Non-Metallic Conduit |
Application |
Approved for Use in Ex e, Ex tb Applications for Zones 1, 2, 21, and 22 |
Specifications
Radius |
Static: 45 mm , Dynamic: 90 mm |
Material |
Nylon |
Color |
Black |
Classifications
Brand Name |
Kopex-Ex |
Standard |
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.0001X |
Dimensions
Trade Size |
25 mm |
Outside Diameter |
28.5 mm |
Length |
30 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
25 mm |
Nominal size in inch |
3/4 inch |
Outer diameter |
28.5 mm |
Material |
Polyamide 6 |
Bending radius, static |
45 mm |
Bending radius, dynamic |
90 mm |
UV resistant |
Y |
Colour |
Black |
Sheathing material |
Not sheathed |
Bending strength |
Flexible |
Lengthwise slotted |
N |
Halogen free |
Y |
Approved according to UR |
Y |