text.skipToContent text.skipToNavigation

Catalog No. : EOT580N6PAP-SBA

Description:  ERSS,80A-NF,6P,N4P,BL SELECT,UL508

UPC: 783164695076

Enclosed Rotary Disconnects 6Pole 80A Plastic NEMA Type 4/4X Watertight Black Selector handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

6

Ampere Rating UL/CSA

80 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Plastic

Handle Type

Selector handle

Handle Color

Black