Catalog No. : EOT560N6PAX-PBA
Description: ERSS,60A-NF,6P,N4XSS,BL PISTOL,UL508,
UPC: 783164661910
Enclosed Rotary Disconnects 6Pole 60A Stainless Steel NEMA Type 4/4X Watertight Black Pistol handle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
UL508 |
|
Number of Poles |
6 |
|
Ampere Rating UL/CSA |
60 A |
|
Enclosure Type |
NEMA Type 4/4X Watertight |
|
Enclosure Material |
Stainless Steel |
|
Handle Type |
Pistol handle |
|
Handle Color |
Black |