text.skipToContent text.skipToNavigation

Catalog No. : EOT560N6PAP-SR1

Description:  ERSS,60A-NF,6P,N4P,R SELECT,UL508,AUX

UPC: 783164694987

Enclosed Rotary Disconnects 6Pole 60A Plastic NEMA Type 4/4X Watertight Red / Yellow Selector handle 1 NO, 1 NC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

6

Ampere Rating UL/CSA

60 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Plastic

Handle Type

Selector handle

Handle Color

Red / Yellow

Mounted Auxiliary Contacts

1 NO, 1 NC