text.skipToContent text.skipToNavigation

Catalog No. : EOT560N3PAX-PXA

Description:  ERSS,60A-NF,3P,N4XSS,SS PISTOL,UL508,

UPC: 783164661774

Enclosed Rotary Disconnects 3Pole 60A Stainless Steel NEMA Type 4/4X Watertight Stainless Steel Pistol handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

3

Ampere Rating UL/CSA

60 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Stainless Steel

Handle Type

Pistol handle

Handle Color

Stainless Steel