text.skipToContent text.skipToNavigation

Catalog No. : EOT540N6PAX-PRA

Description:  ERSS,40A-NF,6P,N4XSS,R PISTOL,UL508,

UPC: 783164661477

Enclosed Rotary Disconnects 6Pole 40A Stainless Steel NEMA Type 4/4X Watertight Red / Yellow Pistol handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

6

Ampere Rating UL/CSA

40 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Stainless Steel

Handle Type

Pistol handle

Handle Color

Red / Yellow