text.skipToContent text.skipToNavigation

Catalog No. : EOT540N6PAP-PB1

Description:  ERSS,40A-NF,6P,N4P,BL PISTOL,UL508,AUX

UPC: 783164661408

Enclosed Rotary Disconnects 6Pole 40A Plastic NEMA Type 4/4X Watertight Black Pistol handle 1 NO, 1 NC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

6

Ampere Rating UL/CSA

40 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Plastic

Handle Type

Pistol handle

Handle Color

Black

Mounted Auxiliary Contacts

1 NO, 1 NC