text.skipToContent text.skipToNavigation

Catalog No. : EOT540N3CAP-SB1

Description:  ERSS,40A-NF,3C,N4P,BL SELECT,UL508,AUX

UPC: 783164694888

Enclosed Rotary Disconnects 3Pole Changeover 40A Plastic NEMA Type 4/4X Watertight Black Selector handle 1 NO, 1 NC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

3

Ampere Rating UL/CSA

40 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Plastic

Handle Type

Selector handle

Handle Color

Black

Mounted Auxiliary Contacts

1 NO, 1 NC