text.skipToContent text.skipToNavigation

Catalog No. : EOT530N6PA3-SRA

Description:  ERSS,30A-NF,6P,N3R,R SELECT,UL508,

UPC: 783164660937

Enclosed Rotary Disconnects 6Pole 30A Metal NEMA Type 3R Rainproof Red / Yellow Selector handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

6

Ampere Rating UL/CSA

30 A

Enclosure Type

NEMA Type 3R Rainproof

Enclosure Material

Metal

Handle Type

Selector handle

Handle Color

Red / Yellow