text.skipToContent text.skipToNavigation

Catalog No. : EOT530N3PAX-PBA

Description:  ERSS,30A-NF,3P,N4XSS,BL PISTOL,UL508,

UPC: 783164660814

Enclosed Rotary Disconnects 3Pole 30A Stainless Steel NEMA Type 4/4X Watertight Black Pistol handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

3

Ampere Rating UL/CSA

30 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Stainless Steel

Handle Type

Pistol handle

Handle Color

Black