Catalog No. : EOT530N3PAP-SBA
Description: ERSS,30A-NF,3P,N4P,BL SELECT,UL508
UPC: 783164694819
Enclosed Rotary Disconnects 3Pole 30A Plastic NEMA Type 4/4X Watertight Black Selector handle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
UL508 |
|
Number of Poles |
3 |
|
Ampere Rating UL/CSA |
30 A |
|
Enclosure Type |
NEMA Type 4/4X Watertight |
|
Enclosure Material |
Plastic |
|
Handle Type |
Selector handle |
|
Handle Color |
Black |