text.skipToContent text.skipToNavigation

Catalog No. : EOT530N3PA3-SR1

Description:  ERSS,30A-NF,3P,N3R,R SELECT,UL508,AUX

UPC: 783164660746

Enclosed Rotary Disconnects 3Pole 30A Metal NEMA Type 3R Rainproof Red / Yellow Selector handle 1 NO, 1 NC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

3

Ampere Rating UL/CSA

30 A

Enclosure Type

NEMA Type 3R Rainproof

Enclosure Material

Metal

Handle Type

Selector handle

Handle Color

Red / Yellow

Mounted Auxiliary Contacts

1 NO, 1 NC