Catalog No. : EOT520N6PAP-SRA
Description: ERSS,20A-NF,6P,N4P,R SELECT,UL508
UPC: 783164694772
Enclosed Rotary Disconnects 6Pole 20A Plastic NEMA Type 4/4X Watertight Red / Yellow Selector handle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
UL508 |
|
Number of Poles |
6 |
|
Ampere Rating UL/CSA |
20 A |
|
Enclosure Type |
NEMA Type 4/4X Watertight |
|
Enclosure Material |
Plastic |
|
Handle Type |
Selector handle |
|
Handle Color |
Red / Yellow |