text.skipToContent text.skipToNavigation

Catalog No. : EOT520N6PA3-SBA

Description:  ERSS,20A-NF,6P,N3R,BL SELECT,UL508,

UPC: 783164660456

Enclosed Rotary Disconnects 6Pole 20A Metal NEMA Type 3R Rainproof Black Selector handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

6

Ampere Rating UL/CSA

20 A

Enclosure Type

NEMA Type 3R Rainproof

Enclosure Material

Metal

Handle Type

Selector handle

Handle Color

Black