Catalog No. : EOT520N3PAX-PXA
Description: ERSS,20A-NF,3P,N4XSS,SS PISTOL,UL508,
UPC: 783164660395
Enclosed Rotary Disconnects 3Pole 20A Stainless Steel NEMA Type 4/4X Watertight Stainless Steel Pistol handle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
UL508 |
|
Number of Poles |
3 |
|
Ampere Rating UL/CSA |
20 A |
|
Enclosure Type |
NEMA Type 4/4X Watertight |
|
Enclosure Material |
Stainless Steel |
|
Handle Type |
Pistol handle |
|
Handle Color |
Stainless Steel |