text.skipToContent text.skipToNavigation

Catalog No. : EOT520N3PAP-SR1

Description:  ERSS,20A-NF,3P,N3RP,R SELECT,UL508.AUX

UPC: 783164694413

Enclosed Rotary Disconnects 3Pole 20A Plastic NEMA Type 4/4X Watertight Red / Yellow Selector handle 1 NO, 1 NC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

3

Ampere Rating UL/CSA

20 A

Enclosure Type

NEMA Type 4/4X Watertight

Enclosure Material

Plastic

Handle Type

Selector handle

Handle Color

Red / Yellow

Mounted Auxiliary Contacts

1 NO, 1 NC