text.skipToContent text.skipToNavigation

Catalog No. : EOT520N3CA3-SRA

Description:  ERSS,20A-NF,3C,N3R,R SELECT,UL508,

UPC: 783164660173

Enclosed Rotary Disconnects 3Pole Changeover 20A Metal NEMA Type 3R Rainproof Red / Yellow Selector handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosed Rotary Disconnects

Specifications

Standards

UL508

Number of Poles

3

Ampere Rating UL/CSA

20 A

Enclosure Type

NEMA Type 3R Rainproof

Enclosure Material

Metal

Handle Type

Selector handle

Handle Color

Red / Yellow