Catalog No. : EOT520N3CA3-SR1
Description: ERSS,20A-NF,3C,N3R,R SELECT,UL508,AUX
UPC: 783164660166
Enclosed Rotary Disconnects 3Pole Changeover 20A Metal NEMA Type 3R Rainproof Red / Yellow Selector handle 1 NO, 1 NC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Enclosed Rotary Disconnects |
Specifications
|
Standards |
UL508 |
|
Number of Poles |
3 |
|
Ampere Rating UL/CSA |
20 A |
|
Enclosure Type |
NEMA Type 3R Rainproof |
|
Enclosure Material |
Metal |
|
Handle Type |
Selector handle |
|
Handle Color |
Red / Yellow |
|
Mounted Auxiliary Contacts |
1 NO, 1 NC |