text.skipToContent text.skipToNavigation

Catalog No. : EC12HDG

Description:  -1/2HDG

UPC: 785991920598

Support, Pipe, Outer Diameter of Conduit or Pipe .840, Nominal Conduit Size 1/2 Inch, Hot Dip Galvanized Steel, For Mounting Pipe or Conduit Verticall Across Beam
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hanger for trapezoidal ceiling

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized