Catalog No. : EC-1HDG
Description: BEAM CLAMPS HDG, VERTICAL
UPC: 785991920611
Support, Pipe, Outer Diameter of Conduit or Pipe 1.315, Nominal Conduit Size 1 Inch, Hot Dip Galvanized Steel, For Mounting Pipe or Conduit Verticall Across Beam
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hanger for trapezoidal ceiling |
Specifications
Material |
Malleable Iron |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
1 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Steel |
Material quality |
Other |
Surface protection |
Hot dip galvanized |