text.skipToContent text.skipToNavigation

Alternate Catalog No. : E145 1/4

Catalog No. : E1451/4

Description:  STD HEX NUT 1/4 IN STL

UPC: 616013321904

Nut, Standard Hex, Size 1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Hexagonal nuts

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/4 - 20

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here