text.skipToContent text.skipToNavigation

Catalog No. : E145-M8SS6

Description:  STD HEX NUT M8IN 316 STN-STL

UPC: 616013105009

Nut, Standard Hex, Size M8, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Stainless Steel

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Height

6.8 mm

Width

13 mm

Size

M8

ETIM EC000129 Hexagon nut

Material

Stainless steel

Material quality

Stainless steel V4A

Halogen free

Y

Castle nut

N