text.skipToContent text.skipToNavigation

Catalog No. : E145-M6SS6

Description:  STD HEX NUT M6IN 316 STN-STL

UPC: 616013105269

Nut, Standard Hex, Size M6, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Stainless Steel

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Height

5.2 mm

Width

10 mm

Size

M6

ETIM EC000129 Hexagon nut

Material

Stainless steel

Material quality

Stainless steel V4A

Halogen free

Y

Castle nut

N

Documents/Support Tools

Sales Drawing

Click here