Catalog No. : E145-M10SS6
Description: STD HEX NUT M10IN 316 SS
UPC: 616013105276
Descriptors
|
Category |
Hexagonal nuts |
Specifications
|
Material of Construction |
Stainless Steel |
|
Nut Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
8.4 mm |
|
Width |
16 mm |
|
Size |
M10 |
Sustainability
| Environmental product declaration |
EPD Superstrut Cobra® clamps - CA EPD Galvanized Superstrut® channels US End of Life instructions Superstrut channels CA |
|
Material |
Stainless steel |
|
Material quality |
Stainless steel V4A |
|
Halogen free |
Y |
|
Castle nut |
N |
Documents/Support Tools
|
Sales Drawing |