Catalog No. : E145-9/16EGC
Description: STD HEX NUT 9/16IN EG STL
UPC: 616013121962
Nut, Standard Hex, Size 9/16 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal nuts |
Specifications
Material of Construction |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Nut Type |
Hex |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
9/16 Inch |
ETIM Classification
ETIM
EC000129 Hexagon nut
Material |
Steel |
Halogen free |
Y |
Surface protection |
Galvanic/electrolytic zinc plated |
Castle nut |
N |
Documents/Support Tools
Sales Drawing |